1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Telescopic Ruler, Measure 1 Direction, Type II

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Telescopic Ruler, Measure 1 Direction, Type II
  • Telescopic Ruler, Measure 1 Direction, Type II
  • Telescopic Ruler, Measure 1 Direction, Type II
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,644.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Telescopic-type straight ruler.
[Features]
· It extends to 3 times the length, the reading can be checked at hand, and even one person can easily measure a long interval.
· Since plastic is used for the abutment part, the abutment part will not be scratched.
· One-touch stopper lever for easy locking.
· Large and easy-to-read scale numbers.
· Includes tape on the back for marking and taking notes.
· It has a hook on the outside for performing external dimension measurement.
· Large caps on both ends and graduations close to the edges make it convenient for measuring and scribing.
[Applications]
· For measuring dimensions for interior finishing and installing fittings.
· A / AB type: For inner dimension measurement of areas with ceiling-mounted storage, floor-mounted storage, and crown molding.
· B / C / D / E type: For shaku measurement and ken measurement.

Telescopic Measure 1 Direction II [Metric/Shaku] specification

65190 specification

65190 image

65190 image

  • Main body size: 461 to 970 × 47 × 23 mm
  • Product mass: 300 g
  • Length tolerance: up to 2 m ±1.0 mm
  • Length tolerance: 2 m or more ±0.5 mm/m
  • Measurement range: 461 mm (equivalent to 1 shaku 5 sun 2 bu) to 970 mm (equivalent to 3 shaku 2 sun)
  • Materials - Tip caps: ABS resin
  • Materials - Main body: aluminum
  • Materials - Stopper lever: polycarbonate resin
  • Materials - joint part: polyacetal resin
  • Materials - Hook for outer dimension measurement: stainless steel

65191 specification

65191 image

65191 image

  • Main body size: 810 to 2,017 × 47 × 23 mm
  • Product mass: 530 g
  • Length tolerance: up to 2 m ±1.0 mm
  • Length tolerance: 2 m or more ±0.5 mm/m
  • Measurement range: 810 mm (equivalent to 2 shaku 6 sun 7 bu) to 2,017 mm (equivalent to 6 shaku 6 sun 6 bu)
  • Materials - Tip cap: ABS resin
  • Materials - Main body: aluminum
  • Materials - Stopper lever: polycarbonate resin
  • Materials - Joint part: polyacetal resin
  • Materials - Hook for outer dimension measurement: stainless steel

65192 specification

65192 image

  • Main body size: 1,078 to 2,821 × 47 × 23 mm
  • Product mass: 710 g
  • Length tolerance: up to 2 m ±1.0 mm
  • Length tolerance: 2 m or more ±0.5 mm/m
  • Measurement range: 1,078 mm (equivalent to 3 shaku 5 sun 6 bu) to 2,821 mm (equivalent to 9 shaku 3 sun 1 bu)
  • Materials - Tip cap: ABS resin
  • Materials - Main body: aluminum
  • Materials - Stopper lever: polycarbonate resin
  • Materials - Joint part: polyacetal resin
  • Materials - Hook for outer dimension measurement: stainless steel
Part Number
65190
65191
65192
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Part name JAN code

฿ 1,644.22

STRAIGHT SCALE 1 Piece(s) 45 Day(s) 461-970A 3 shaku 2 sun4960910651906

฿ 1,998.81

STRAIGHT SCALE 1 Piece(s) 45 Day(s) 810-2017AB 6 shaku 6 sun4960910651913

฿ 2,226.76

STRAIGHT SCALE 1 Piece(s) 45 Day(s) 1078-2821B 9 shaku 3 sun4960910651920

Loading...

  1. 1

Basic Information

Width×thickness(mm) 33 × 22 Tolerance for length(mm) Up to 2 m ±1.0, 2 m and above ±0.5/m Measurement Range Details(mm) 47 × 23