(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flathead Stepped GO-SAI Bits【1-2 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 170.17 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
485543
485544
485545
485546
485547
485548
485549
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) Bit Quantity Presence of magnet at the blade tip Bit color JAN Code Size
(mm)

฿ 182.59

VSL HAND TOOL 10 Piece(s) - 31 Day(s) 1.8 2 Available Light blue 4907587336439 Individual packaging size 135 × 35 × 8

฿ 182.59

VSL HAND TOOL 10 Piece(s) - 31 Day(s) 2.5 2 Available Black 4907587336446 Individual packaging size 135 × 35 × 8

฿ 182.74

VSL HAND TOOL 10 Piece(s) - 31 Day(s) 3 2 Available Pink 4907587336453 Individual packaging size 135 × 35 × 8

฿ 240.00

VSL HAND TOOL 1 Pack(s)

2 Pieces Per Package

12 Day(s) 4 2 Available Orange 4907587336460 Individual packaging size 135 × 35 × 8

฿ 183.05

VSL HAND TOOL 10 Piece(s) - 31 Day(s) 5 2 Available Yellow 4907587336477 Individual packaging size 135 × 35 × 8

฿ 183.36

VSL HAND TOOL 10 Piece(s) - 31 Day(s) 6 2 Available Red 4907587336484 Individual packaging size 135 × 35 × 8

฿ 170.17

VSL HAND TOOL 10 Piece(s) - 31 Day(s) 8 1 - Blue 4907587336491 Individual packaging size 135 × 35 × 15

Basic Specifications

Product Description

· For slotted screws.
· Color coded. Makes bit selection easy.
· Edges cut with high precision enables great fitting.
· Made from Die Hard Steel (maximum hardness HRC62). Features strength, flexibility and excellent durability.

Part Number
485543
485544
485545
485546
485547
485548
485549
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) Bit Quantity Presence of magnet at the blade tip Bit color JAN Code Size
(mm)

฿ 182.59

VSL HAND TOOL 10 Piece(s) - 31 Day(s) 1.8 2 Available Light blue 4907587336439 Individual packaging size 135 × 35 × 8

฿ 182.59

VSL HAND TOOL 10 Piece(s) - 31 Day(s) 2.5 2 Available Black 4907587336446 Individual packaging size 135 × 35 × 8

฿ 182.74

VSL HAND TOOL 10 Piece(s) - 31 Day(s) 3 2 Available Pink 4907587336453 Individual packaging size 135 × 35 × 8

฿ 240.00

VSL HAND TOOL 1 Pack(s)

2 Pieces Per Package

12 Day(s) 4 2 Available Orange 4907587336460 Individual packaging size 135 × 35 × 8

฿ 183.05

VSL HAND TOOL 10 Piece(s) - 31 Day(s) 5 2 Available Yellow 4907587336477 Individual packaging size 135 × 35 × 8

฿ 183.36

VSL HAND TOOL 10 Piece(s) - 31 Day(s) 6 2 Available Red 4907587336484 Individual packaging size 135 × 35 × 8

฿ 170.17

VSL HAND TOOL 10 Piece(s) - 31 Day(s) 8 1 - Blue 4907587336491 Individual packaging size 135 × 35 × 15

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1