1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure, Double-Sided Multi-Distance Ribbon Rod Measuring Tape For On-Site Documentary Photography

Tape Measure, Double-Sided Multi-Distance Ribbon Rod Measuring Tape For On-Site Documentary Photography
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 967.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A measuring tape optimal for creating records and documentary evidences related to construction, disaster, accident and sports, etc.
· Both sides can be used up to the metal fixture at the tip. 180° rotating bracket is provided as standard equipment.
· Even when stretched by applying a force of 1,000 N (approx. 101. 97 kgf), the tension remains intact.
· Special ink for wear-resistant markings.
· The tape possessing a red line can be selected depending on the application.
[Applications]
· Useful for creating records and documentary evidences related to construction, disaster, accident and sports, etc.
· For measuring both long and short distances.

Part Number
R6B3
R6B5
R6B10
R15B10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTape length
(m)
JAN code

฿ 967.16

TAPE MEASURE 1 Piece(s) 45 Day(s) --4957111596013

฿ 6,667.00

TAPE MEASURE 1 Piece(s) 30 Day(s) 1054957111596037

฿ 2,416.95

TAPE MEASURE 1 Piece(s) 45 Day(s) -104957111596044

฿ 12,662.00

TAPE MEASURE 1 Piece(s) 30 Day(s) 10104957111598048

Loading...

  1. 1

Basic Information

Product Type Large Tape Measure Standard tension(N) 50