1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure, Million Diameter Tape (Glass Fiber Measuring Tape)

TAPE MEASURE

Tape Measure, Million Diameter Tape (Glass Fiber Measuring Tape)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,454.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A measuring tape with a pi scale that is capable of diameter indexing.
· The front side has a π scale (314/100 scale) and the back side is graduated at intervals of 2 mm.
· When you measure the circumference with the other side, the pi scale shows the diameter. · Compact case convenient for mobility.
· Folding handle for damage prevention.
· The tape has a glass fiber core and a lead-free PVC coating. · The special brake mechanism reduces handle slip when you start reeling the tap.
· Includes a discharge outlet to let out any sand, etc. caught in the case.
[Applications]
· For diameter indexing.

Part Number
D5M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,454.19

TAPE MEASURE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Tape length(m) 20 Material Glass Fiber Tape Width(mm) 12.5
Product Type Large Tape Measure Standard tension(N) 20

Please check the type/dimensions/specifications of the part D5M in the Tape Measure, Million Diameter Tape (Glass Fiber Measuring Tape) series.