(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Cross case measuring tape for a light and speedy reeling.
· The tape has a glass fiber core and a lead-free PVC coating.
· The case has a light handle for speedy reeling.
· Front side and back side are graduated at intervals of 2 mm and 5 mm respectively.
[Applications]
· For electric works, railroad construction and general measuring.
Material | Glass Fiber | Tape Width(mm) | 12.5 | Product Type | Large Tape Measure |
---|---|---|---|---|---|
Standard tension(N) | 20 | JIS Standard | JIS1 Grade |
How can we improve?
How can we improve?