(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

King Size Safety Vest (238017)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
238017
238018
238019
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 963.35

SAFE VESTS 5 Piece(s) 8 Day(s) Navy Mesh Fabric / White Reflective

฿ 963.35

SAFE VESTS 1 Piece(s) 8 Day(s) Navy Mesh Fabric / Yellow Reflective

฿ 963.35

SAFE VESTS 5 Piece(s) 10 Day(s) Yellow Mesh Background / Yellow Reflective

Basic Specifications

  • Product Type
    Safety vest
  • Main Body Material
    Nylon Mesh
  • Reflective Material
    Other
  • LED Presence
    NA
  • Garment length(cm)
    670
  • Detailed Material
    Reflective band: vinyl chloride
  • Note
    1 piece

Product Description

[Features]
· Fits waist sizes of approximately 115 to 140 cm.
· 67 cm long king size safety vest.
· 70 mm wide reflective band

Part Number
238017
238018
238019
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 963.35

SAFE VESTS 5 Piece(s) 8 Day(s) Navy Mesh Fabric / White Reflective

฿ 963.35

SAFE VESTS 1 Piece(s) 8 Day(s) Navy Mesh Fabric / Yellow Reflective

฿ 963.35

SAFE VESTS 5 Piece(s) 10 Day(s) Yellow Mesh Background / Yellow Reflective

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1