(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vest with A4 Pocket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,262.14 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
237220
237221
237222
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 1,262.14

SAFE VESTS 5 Piece(s) 6 Day(s) Orange

฿ 1,262.14

SAFE VESTS 5 Piece(s) 9 Day(s) Green

฿ 1,262.14

SAFE VESTS 5 Piece(s) 9 Day(s) Yellow

Basic Specifications

  • Product Type
    Safety vest
  • Main Body Material
    Nylon Mesh
  • Reflective Material
    Other
  • LED Presence
    NA
  • Garment length(cm)
    600
  • Width(cm)
    360
  • Detailed Material
    Reflective band: vinyl chloride
  • Note
    1 piece

Product Description

[Features]
· A4-sized pieces of paper can be inserted into the clear pockets on the front and back.
· A name card can also be inserted on the front.
· Pockets can be removed.
· 50 mm width reflective band

Part Number
237220
237221
237222
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 1,262.14

SAFE VESTS 5 Piece(s) 6 Day(s) Orange

฿ 1,262.14

SAFE VESTS 5 Piece(s) 9 Day(s) Green

฿ 1,262.14

SAFE VESTS 5 Piece(s) 9 Day(s) Yellow

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1