(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Nitrile Rubber Gloves, TRUSCO Disposable, TG Air 0.06 Powder Free Blue/Pink/White S/M/L

Nitrile Rubber Gloves, TRUSCO Disposable, TG Air 0.06 Powder Free Blue/Pink/White S/M/L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 427.21 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TGNN06BL
TGNN06BM
TGNN06PS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Palm perimeter
(cm)
Middle finger length
(cm)
Color JAN Code Trusco Code Mass Inner capacity

฿ 436.50

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

5 Day(s) L 22 8.3 Blue 4989999440751 835-4635 500 g 1 pack (100 sheets)

฿ 668.27

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

5 Day(s) M 20.1 8 Blue 4989999440775 835-4634 470 g 1 pack (100 sheets)

฿ 427.21

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) S 17.4 7.8 Pink 4989999440829 835-4636 440 g 1 pack (100 sheets)

Basic Specifications

  • Product Type
    Nitrile Rubber
  • Application
    Disposable
  • Overall Length(cm)
    24
  • Thickness(mm)
    0.06
  • Inner capacity
    1 pack (100 sheets)

Product Description

[Features]
· Made from nitrile rubber for excellent chemical and oil resistance.
· Ultra-thin with a perfect fit all the way to the fingertips and comfort like bare hands.
· Ideal for precision work.
· Powder: none
[Applications]
· Precision work, analytic studies, machinery operation, work that uses oil.
[Materials]
· Nitrile rubber (NBR)

Part Number
TGNN06BL
TGNN06BM
TGNN06PS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Palm perimeter
(cm)
Middle finger length
(cm)
Color JAN Code Trusco Code Mass Inner capacity

฿ 436.50

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

5 Day(s) L 22 8.3 Blue 4989999440751 835-4635 500 g 1 pack (100 sheets)

฿ 668.27

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

5 Day(s) M 20.1 8 Blue 4989999440775 835-4634 470 g 1 pack (100 sheets)

฿ 427.21

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) S 17.4 7.8 Pink 4989999440829 835-4636 440 g 1 pack (100 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1