1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod-Type Tension Gauge (Standard, Memory Pointer Type), Round Spring Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,369.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image shown is a representative image of the "Rod-Type Tension Gauge (Standard, Memory Pointer Type), Round Spring Type".
  • When using horizontally, make sure to factor in the horizontal measurement error to the actual measured values. Additionally, for inverted-vertical use, factor in double the horizontal measurement error.

Product Description

[Features]
· A standard, spring-type scale (memory pointer type.)
· The round spring-type tension gauge utilizes the force of the spring when measuring the push/pull forces of springs, etc., to show accurate measured values on the cylindrical scale.
· Accuracy: ±1 graduation
[Applications]
· Measuring the push/pull forces of springs.

Part Number
0.5N-BOUTEN-OKIBARI
1N-BOUTEN-OKIBARI
2N-BOUTEN-OKIBARI
3N-BOUTEN-OKIBARI
5N-BOUTEN-OKIBARI
6N-BOUTEN-OKIBARI
10N-BOUTEN-OKIBARI
15N-BOUTEN-OKIBARI
20N-BOUTEN-OKIBARI
25N-BOUTEN-OKIBARI
30N-BOUTEN-OKIBARI
40N-BOUTEN-OKIBARI
50N-BOUTEN-OKIBARI
70N-BOUTEN-OKIBARI
100N-BOUTEN-OKIBARI
150N-BOUTEN-OKIBARI
200N-BOUTEN-OKIBARI
300N-BOUTEN-OKIBARI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstrument type One gradation Push rod length
(mm)
Push rod diameter
(ø)
Outer cylinder size
(mm)
Pull rod length
(mm)
Pull rod diameter
(ø)
Error when horizontal
(N)
Upper fitting diameter
(ø)
Upper fitting thickness
(mm)
Lower fitting diameter
(ø)
Lower fitting thickness
(mm)
Weight
(g)

฿ 4,789.00

AZ31 TENSION GAUGE 1 Piece(s) 45 Day(s) 0.5 N0.01 N662116 (Length) × 13 (Diameter [ø])381.60.1151315345

฿ 4,369.28

AZ31 TENSION GAUGE 1 Piece(s) 45 Day(s) 1 N0.025 N712112 (Length) × 13 (Diameter [ø])381.60.1151315350

฿ 4,467.82

AZ31 TENSION GAUGE 1 Piece(s) 45 Day(s) 2 N0.05 N712112 (Length) × 13 (Diameter [ø])381.60.1151315350

฿ 4,509.19

AZ31 TENSION GAUGE 1 Piece(s) 45 Day(s) 3 N0.1N712112 (Length) × 13 (Diameter [ø])381.60.1151315350

฿ 5,103.79

AZ31 TENSION GAUGE 1 Piece(s) 45 Day(s) 5 N0.1N684120 (Length) × 16 (Diameter [ø])372.50.351813184100

฿ 5,208.72

AZ31 TENSION GAUGE 1 Piece(s) 45 Day(s) 6 N0.2 N684120 (Length) × 16 (Diameter [ø])372.50.351813184100

฿ 5,208.72

AZ31 TENSION GAUGE 1 Piece(s) 45 Day(s) 10 N0.25 N684120 (Length) × 16 (Diameter [ø])372.50.351813184100

฿ 999,999,999.00

AZ31 TENSION GAUGE 1 Piece(s) Quote 15 N0.5 N684120 (Length) × 16 (Diameter [ø])372.50.351813184100

฿ 5,278.68

AZ31 TENSION GAUGE 1 Piece(s) 45 Day(s) 20N0.5 N684120 (Length) × 16 (Diameter [ø])372.50.351813184100

฿ 5,538.68

AZ31 TENSION GAUGE 1 Piece(s) 45 Day(s) 25 N0.5 N784145 (Length) × 16 (Diameter [ø])372.50.51813184150

฿ 5,538.68

AZ31 TENSION GAUGE 1 Piece(s) 45 Day(s) 30 N0.75 N784145 (Length) × 16 (Diameter [ø])372.50.51813184150

฿ 7,217.57

AZ31 TENSION GAUGE 1 Piece(s) 45 Day(s) 40 N1 N806171 (Length) × 22 (Diameter [ø])483.512415245250

฿ 7,217.57

AZ31 TENSION GAUGE 1 Piece(s) 45 Day(s) 50N1 N806171 (Length) × 22 (Diameter [ø])483.512415245250

฿ 9,001.38

AZ31 TENSION GAUGE 1 Piece(s) 45 Day(s) 70 N2 N806171 (Length) × 22 (Diameter [ø])483.512415245250

฿ 9,001.38

AZ31 TENSION GAUGE 1 Piece(s) 45 Day(s) 100N2 N806171 (Length) × 22 (Diameter [ø])483.512415245250

฿ 17,641.88

AZ31 TENSION GAUGE 1 Piece(s) 45 Day(s) 150 N2 N1378225 (Length) × 32 (Diameter [ø])6872.53420346500

฿ 17,641.88

AZ31 TENSION GAUGE 1 Piece(s) 45 Day(s) 200 N2 N1378271 (Length) × 32 (Diameter [ø])6872.53420346650

฿ 23,124.80

AZ31 TENSION GAUGE 1 Piece(s) 45 Day(s) 300 N3 N1828295 (Length) × 38 (Diameter [ø])6873.54020406950

Loading...

  1. 1

Basic Information

Product Type Rod shape