- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Stripped Screw Removal Bit (For Power Drills)
(i)Caution
- Please be careful not to have your fingers, etc. trapped while mounting. Please do not use this tool for applications for which it was not originally designed.
Specifications of 10463
-
- Tip Type
- Special Purpose
-
- Overall Length(mm)
- 50
-
- Single Product Set Product
- Set Product
-
- Bit Quantity
- 4
-
- Whether there is a double-end function
- Available
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 241.93
|
REMOVED SCREWS REMOVED BIT
|
1 Piece(s)
|
|
31 Day(s)
|
Product Description
[Features]
· Screws that are stuck in place can be removed with a power screwdriver.
· Power-screwdriver bits.
· 4 sizes to choose from.
[Applications]
· For removing stripped screws.
[Compatible bits]
#1: applicable screw diameter; 3 to 5 mm
#2: applicable screw diameter; 4 to 8 mm
#3: applicable screw diameter;5 to10 mm
#4: applicable screw diameter; 6 to 12 mm
Specifications of 10463
-
- Tip Type
- Special Purpose
-
- Overall Length(mm)
- 50
-
- Single Product Set Product
- Set Product
-
- Bit Quantity
- 4
-
- Whether there is a double-end function
- Available
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 241.93
|
REMOVED SCREWS REMOVED BIT
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?