(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
· Used to connect two external threadings of different sizes
[Specifications]
· Screw diameter: G3/8 (PF3/8) × G1/2 (PF1/2)
· Main body material: yellow brass (brass) plating finish
· Maximum operating pressure: 1.0 MPa
Type | Coupler | Package Size(mm) | H86 × W50 × D20 | Weight(g) | 90 |
---|---|---|---|---|---|
Maximum Usable Pressure(MPa) | 1 | JAN Code | 4907052391413 | Screw/threading diameter | G3/8 (PF3/8) × G1/2 (PF1/2) |
Material | Yellow brass (brass) plating finish |
Please check the type/dimensions/specifications of the part 1450431 in the Reducing Intermediate Socket, G3/8 × G1/2, A3312 series.
How can we improve?
How can we improve?