1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reducing Intermediate Socket A3307

TOOL

Reducing Intermediate Socket A3307
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 237.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Used to connect two external threadings of different sizes
[Specifications]
· Screw diameter: Rc1/8 (PT1/8) × Rc1/4 (PT1/4)
· Main body material: yellow brass (brass) plating finish
· Maximum operating pressure: 1.0 MPa

Part Number
1450426
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 237.11

TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Package Size(mm) H86 × W50 × D20 Weight(g) 47 Maximum Usable Pressure(MPa) 1
JAN Code 4907052391369 Screw/threading diameter Rc1/8 (PT1/8) × Rc1/4 (PT1/4) Material Yellow brass (brass) plating finish