1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Touch Air Socket, For Urethane Hose Mounting, ø6.5 × ø10 mm A1401

TOOL

One-Touch Air Socket, For Urethane Hose Mounting, ø6.5 × ø10 mm A1401
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 490.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Coupling useful for connection and separation of air piping and air tools
[Specifications]
· Urethane hose inner diameter × outer diameter: ø6.5 × ø10 mm
· Main body material: steel (chrome plated)
· Maximum operating pressure: 1.5 MPa

Part Number
1450226
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 490.39

TOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Package Size(mm) H125 × W50 × D28 Weight(g) 115 Inner Diameter(mm) ø6.5
Outer Diameter(mm) ø10 Maximum Usable Pressure(MPa) 1.5 JAN Code 4907052392267
Material Steel (chrome plating)