(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Static Conductive Gloves (ZC-44)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The image shown is a representative image.
  • Avoid using chlorine-based oxidation detergents. Reduces conductivity.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
ZC-44
ZC-45
ZC-46
ZC-47
ZC-48
ZC-49
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Specifications Size Overall length
(mm)
Around the palm
(mm)
Middle finger length
(mm)
JAN code Weight
(g)

฿ 404.35

ANTI-STATIC GLOVES 1 Piece(s) 6 Day(s) 10 Coated Fingertips S 185 155 67 4989833090449 14.5

฿ 485.01

ANTI-STATIC GLOVES 1 Piece(s) 6 Day(s) 10 Coated Fingertips M 190 180 70 4989833090456 17

฿ 488.03

ANTI-STATIC GLOVES 1 Piece(s) 6 Day(s) 10 Coated Fingertips L 200 185 77 4989833090463 18.5

฿ 471.17

ANTI-STATIC GLOVES 1 Piece(s) 6 Day(s) 10 Palm coat S 210 160 72 4989833090470 16.5

฿ 471.48

ANTI-STATIC GLOVES 1 Piece(s) 8 Day(s) 10 Palm coat M 220 185 77 4989833090487 19

฿ 471.95

ANTI-STATIC GLOVES 1 Piece(s) 6 Day(s) 10 Palm coat L 230 195 80 4989833090494 21.5

Basic Specifications

  • Product Type
    Polyurethane
  • Application
    Electrical Conductivity
  • Material
    Fiber: 90% nylon / 10% acrylic, coating: polyurethane
  • Additional information
    ESD compliant, seamless and dust-free

Product Description

[Features]
· For inspection and assembly of electronic devices sensitive to static electricity.
· Excellent conductivity due to fingertip surface resistance of 10e5 to 10e6 Ω. Prevents friction/contact charging.

Part Number
ZC-44
ZC-45
ZC-46
ZC-47
ZC-48
ZC-49
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Specifications Size Overall length
(mm)
Around the palm
(mm)
Middle finger length
(mm)
JAN code Weight
(g)

฿ 404.35

ANTI-STATIC GLOVES 1 Piece(s) 6 Day(s) 10 Coated Fingertips S 185 155 67 4989833090449 14.5

฿ 485.01

ANTI-STATIC GLOVES 1 Piece(s) 6 Day(s) 10 Coated Fingertips M 190 180 70 4989833090456 17

฿ 488.03

ANTI-STATIC GLOVES 1 Piece(s) 6 Day(s) 10 Coated Fingertips L 200 185 77 4989833090463 18.5

฿ 471.17

ANTI-STATIC GLOVES 1 Piece(s) 6 Day(s) 10 Palm coat S 210 160 72 4989833090470 16.5

฿ 471.48

ANTI-STATIC GLOVES 1 Piece(s) 8 Day(s) 10 Palm coat M 220 185 77 4989833090487 19

฿ 471.95

ANTI-STATIC GLOVES 1 Piece(s) 6 Day(s) 10 Palm coat L 230 195 80 4989833090494 21.5

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1