(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Replace the rod to support a wide range of measurements.
Part Number |
---|
983501 |
983503 |
983505 |
983507 |
983535 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | Overall length L (mm) |
---|---|---|---|---|---|---|---|
฿ 448.68 ฿ 316.01 | MTY MEASUREING TOOL | 1 Piece(s) | 2 Day(s) | - | 104 | ||
฿ 448.68 ฿ 316.01 | MTY MEASUREING TOOL | 1 Piece(s) | 2 Day(s) | 25 to 50 | 129 | ||
฿ 448.68 ฿ 316.01 | MTY MEASUREING TOOL | 1 Piece(s) | 5 Day(s) | 50 to 75 | 154 | ||
฿ 532.34 ฿ 374.98 | MTY MEASUREING TOOL | 1 Piece(s) | 50 Day(s) | 75 to 100 | 179 | ||
฿ 803.68 ฿ 567.00 | MTY MEASUREING TOOL | 1 Piece(s) | 2 Day(s) | 275 to 300 | 379 |
Loading...
Product Type | Accessories | Display style | Analog | Rod diameter(mm) | φ4 |
---|
How can we improve?
How can we improve?