1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Gauge, Lifting Lever

Dial Gauge, Lifting Lever
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 30.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mitutoyo dial gauge lifting lever.
8 types are available.

Part Number
21AZB150SALE
21BZA205SALE
101171SALE
900525SALE
900527SALE
902011SALE
902100SALE
903424SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Model Supplement explanation Set Content Applicable Model

฿ 160.74

฿ 108.00

MTY MEASUREING TOOL 1 Piece(s) 5 Day(s) Lifting Lever (S Type)Dial Gauge 2/3 Series with Measurement Range of 10 mm or More and 20 mm or Less, for Standard-2050S(B), 2050S(B)-19, 2320S(B)-10, 2048S(B)-10, 3050S(B)

฿ 190.00

฿ 131.01

MTY MEASUREING TOOL 1 Piece(s) 5 Day(s) Lifting Lever (F Type)Dial Gauge 1 Series Dial Gauge, for SmallLever Main Body, Stop Screw1040F(B), 1041F(B), 1044F(B), 1044F(B)-10, 1045F(B), 1124F(B), 1013F(B), 1109F(B), 1929F(B), 1900F(B)

฿ 30.00

฿ 21.00

MTY MEASUREING TOOL 1 Piece(s) 45 Day(s) Stop ScrewDial Gauge 1 Series for Small Size, Dial Gauge 2 Series with Measurement Range of 10 mm or Less for Standard, for ID-SS/ID-SX/ID-CX--

฿ 120.00

฿ 85.00

MTY MEASUREING TOOL 1 Piece(s) 5 Day(s) Lever Main BodyDial Gauge 2 Series with Measurement Range of 10 mm or Less, for Standard--

฿ 142.00

฿ 100.00

MTY MEASUREING TOOL 1 Piece(s) 3 Day(s) Lever Main BodyDial Gauge 1 Series Dial Gauge, for Small--

฿ 154.00

฿ 108.00

MTY MEASUREING TOOL 1 Piece(s) 5 Day(s) Lifting Lever (F Type)Dial Gauge 2 Series with Measurement Range of 10 mm or Less, for StandardLever Main Body, Stop Screw2044F(B), 2044FE(B)-09, 2045FE(B), 2046F(B), 2046FH(B), 2046FEY(B), 2046FE(B)-09, 2046FE(B)-10, 2046FLB, 2310FE(B), 2047FE(B), 2902FE(B), 2928F(B), 2929F(B), 2959F(B), 2109F(B), 2109FH(B), 2109FG, 2109FLB, 2110F(B), 2113F(B), 2118F(B), 2119F(B), 2124F(B), 2900F(B), 2901F(B), 543-250(B), 543-254(B), 543-270(B), 543-274(B), 543-260(B), 543-285B

฿ 503.68

฿ 354.99

MTY MEASUREING TOOL 1 Piece(s) 5 Day(s) Lifting Lever (F Type), Lifting Lever (S Type)Dial Gauge 2 Series with Measurement Range of 10 mm or Less, for Standard, for Dial Gauge 1 Series--

฿ 159.00

฿ 112.00

MTY MEASUREING TOOL 1 Piece(s) 14 Day(s) Lifting Lever (F Type)Dial Gauge 2/3 Series with Measurement Range of 10 mm or Less for Large and 2 Series with Measurement Range of 20 mm or LessLever Main Body, Stop Screw3046F(B), 3047F(B), 3109F(B), 4046(B), 2050FE(B), 2050FE(B)-09, 2320FE(B), 543-681(B), 543-690(B)

Loading...

  1. 1

Basic Information

Use Parts