1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

542 Series, Linear Gage / Gage Head (slim type) LGB2

MTY MEASUREING TOOL

542 Series, Linear Gage / Gage Head (slim type) LGB2
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 73.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The LGB2 Series is a slim type that can be tightened with a nut. (Note that the stem diameter is φ9.5 mm)
· Linear ball bearing is used in the spindle operating part, making it excellent in durability.

Part Number
200365 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 73.67

฿ 52.00

MTY MEASUREING TOOL 1 Piece(s) 50 Day(s)

Loading...

  1. 1

Basic Information

Product Model Data Equipment Related Products Detailed Type Tightening Nut

Please check the type/dimensions/specifications of the part 200365 in the 542 Series, Linear Gage / Gage Head (slim type) LGB2 series.