1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connection Cable with External Zero Set Terminal

Connection Cable with External Zero Set Terminal
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,854.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The cable uses two discrete wires in order to perform zero-setting without touching the SET switch on the main body.
· Use in combination with a commercially available switch, etc.
· INC zero-setting of the display value can be performed within 1 second of short circuit and ABS preset value can be recalled in over 1 second of short circuit.

Part Number
21EAA210SALE
21EAA211SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCable length
(m)

฿ 5,854.30

฿ 4,000.24

MTY MEASUREING TOOL 1 Piece(s) 50 Day(s) 1

฿ 6,240.83

฿ 4,258.74

MTY MEASUREING TOOL 1 Piece(s) 92 Day(s) 2

Loading...

  1. 1

Basic Information

Detailed Type Bifurcated connecting cable