1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Accessory Attachment S Type

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 402.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Usage]
· Attachment for a force gauge.

Part Number
S-1
S-2
S-3
S-4
S-5
S-6
S-7
S-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipExternal Dimensions
(mm)
Detailed Type Mass
(g)

฿ 550.00

IMD TENSION GAUGES 1 Piece(s) 4 Day(s) φ11.3 x 41Small hook19

฿ 402.00

IMD TENSION GAUGES 1 Piece(s) 4 Day(s) φ16.3 x 16Flat13

฿ 402.00

IMD TENSION GAUGES 1 Piece(s) 4 Day(s) φ11.3 x 22.2Conical10

฿ 402.00

IMD TENSION GAUGES 1 Piece(s) 4 Day(s) φ11.3 x 22.2A Type11

฿ 402.00

IMD TENSION GAUGES 1 Piece(s) 4 Day(s) φ11.3 x 22.2V-Type11

฿ 475.00

IMD TENSION GAUGES 1 Piece(s) 4 Day(s) φ11.3 x 99.5Connection Rod27

฿ 695.00

IMD TENSION GAUGES 1 Piece(s) 4 Day(s) φ44 x 85Large Hook44

฿ 695.00

IMD TENSION GAUGES 1 Piece(s) 4 Day(s) 60 x 84Y Hook58

Loading...

  1. 1

Basic Information

Allowable Maximum Load (N) 1,000 Corresponding Model PS/FB/DS2/ZP/Z2 Series 200 N to 1,000 N Mounting Screw M6 P1 / M6 female screw