(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· User-friendly, clear display
· Accurately obtains peak value with its highly-reproductive high-speed sampling
· Simple and secure data management by the included software, ZT-Logger, by connecting to PC via USB
· Diverse functions that improve ease of use in various environments
Product Type | Digital | External Dimensions(mm) | 75 x 34 x 191 | Mass(g) | Approx. 490 |
---|---|---|---|---|---|
Measurement accuracy | ±0.2% F.S. ±1 digit | Overload | Rated approximately 200%, warning: approximately 110% F.S. (message display / alarm sound) | Usage Environment | Temperature: 0 to 40°C, Humidity: 20 to 80% RH |
Accessory | AC adapter / inspection report / driver CD (including simple data logger software) / Force Recorder Professional (demo version) / attachments (inclusions vary depending on the range) / USB cable / carrying case | Measurement Unit | N, (mN, kN) | Display | 4 digits with symbols, 16 times/second |
Function | USB / RS232C / Mitutoyo Digimatic (*2) / 2 VDC analog output (D/A) / comparator 3 steps (-NG/OK/+NG) / overload alarm, multi display (top/bottom 2-step selection display) / peak hold (tensile or compression) / internal memory (1,000 data) comparator (pass or fail determination) / screen display inversion / symbol inversion / zero clear timer / +NG alarm / off timer (automatic power off) / sensitivity setting / date and time display / setting lock | Speed Adjustment Range(mm/sec) | Sampling: maximum 2,000 times/second | Battery operating time | Approximately 8 hours (full recharge approximately 2 hours) |
Please check the type/dimensions/specifications of the part ZTS-20N in the Standard Type Digital Force Gauge ZTS Series series.
How can we improve?
How can we improve?