1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handheld Measuring Stand KV-50N Series

IMD TENSION GAUGES

Handheld Measuring Stand KV-50N Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 41,244.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Screw-feed method to enable micro movement and achievement of stable thrust.
· Optimally designed for each Imada force gauge model.
· Small and lightweight. It can be stored or transported with force gauge mounted.
· Movement amount can be measured simultaneously with the length measuring equipment. (Option)
[Applications]
· Switch operability test
· Strength test of small parts
· Peel test of adhesion parts/heat seal

Part Number
KV-50N SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 41,244.00

฿ 28,380.00

IMD TENSION GAUGES 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Allowable Maximum Load (N) 50 External Dimensions(mm) 180 x 220 x 140 (main body) Mass(g) 2,000
Stroke(mm) MAX approx. 70 Accessory Digital Force Gauge Mounting Plate / Mounting Screw Corresponding Model Mechanical force gauge and digital force gauge by Imada
Size(mm) Table: 180 x 140 Feed Method Tap feed Feed Rate 1.0 mm / per handle rotation
Length Measuring Unit Minimum unit 0.01 mm, with zero clear / origin function

Please check the type/dimensions/specifications of the part KV-50N in the Handheld Measuring Stand KV-50N Series series.