(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Capable of tensile/compression load up to 1,000 N
· Stroke can be adjusted with the mechanical stopper
· Various options to support extensive measurement
· Lightweight type which makes it easy to carry
Product Type | Dial | Allowable Maximum Load (N) | 1,000 | External Dimensions(mm) | 280 x 200 x 610 |
---|---|---|---|---|---|
Mass(g) | Approx. 7,700 | Stroke(mm) | Maximum: 60 | Corresponding Model | Digital force gauge: DS2, Z2 and ZP series, mechanical force gauge: FB, PS, and PSM series |
Function | Mechanical stopper | Feed Method | Handle type | Feed Rate | 3 mm (per handle rotation) |
Please check the type/dimensions/specifications of the part SVH-1000N in the Simple Manual Measuring Stand, Handle Type series.
How can we improve?
How can we improve?