1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crimp Terminal Clamp Jigs

TENSION GAUGES

Crimp Terminal Clamp Jigs
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,642.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Speedy measurement is possible as it is used by hooking the crimp terminal on.
· A wide size that also supports large crimp terminals.

Part Number
CH-500N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,642.00

TENSION GAUGES 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Allowable Maximum Load (N) 500 External Dimensions(mm) 80 x 34 x 13.2 Mass(g) Approx. 210
Size(mm) Opening width: 6

Please check the type/dimensions/specifications of the part CH-500N in the Crimp Terminal Clamp Jigs series.