1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Chuck

Flat Chuck
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 4,654.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representative image.

Product Description

[Features]
·Can chuck a wide range of items from thin to thick.
·Supported models: PS/FB/DPS/Z series 20 N and above models

 
Part Number
GC-1100
GC-5000SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAllowable Maximum Load (N) External Dimensions
(mm)
Detailed Type Mass
(g)
Corresponding Model Mounting Screw Size
(mm)

฿ 4,654.00

IMD TENSION GAUGES 1 Piece(s) 3 Day(s) 1,00056 x (51) x 20Standard type160PS/FB/DPS/Z series models with 20 N or aboveM6 P1 / M6x1 Effective 9Inner size (A): 20, opening width (B): max 10, chuck width (E): 20, chuck height (F): 20, main body width (W): 56

฿ 16,374.00

฿ 13,099.20

IMD TENSION GAUGES 1 Piece(s) 4 Day(s) 5,000104 x (92) x 30For high load1,400PSH/DPSH/ZPH Series 1,000 N upM6 P1 / M10 P1.5 Effective 15Inner size (A): 64, opening width (B): max 30, chuck width (E): 29, chuck height (F): 37.5, main body width (W): 104

Loading...

  1. 1