1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Film Chuck

Film Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,516.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representative image.

Product Description

[Features]
· Suitable for pinching thin samples for films.
· Able to select from a wide range of lineup according to samples.

Part Number
FC-20
FC-21UQ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAllowable Maximum Load (N) External Dimensions
(mm)
Detailed Type Mass
(g)
Size
(mm)
Material

฿ 4,516.00

TENSION GAUGES 1 Piece(s) 19 Day(s) 50020 x 64 x 12Standard width73Film width: max. 20, film thickness: max 2Iron

฿ 12,690.00

IMD TENSION GAUGES 1 Piece(s) 4 Day(s) 25020 x 64.5 x 12Lever-Type Single Urethane Grip50Film width: max. 20, film thickness: max 0.2Aluminum

Loading...

  1. 1

Basic Information

Mounting Screw M6 / M6 P1