1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fine Point Chuck

IMD TENSION GAUGES

Fine Point Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,769.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representative image.

Product Description

[Features]
· Appropriate for clamping a thin-shaped test piece.
· Lightweight, so it can also be used securely for measurement of low loads.
· Can also be used for measurement in a narrow space.

Part Number
FP-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,769.00

IMD TENSION GAUGES 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Allowable Maximum Load (N) 100 External Dimensions(mm) 10 x 55 x 8 Detailed Type For standard
Corresponding Model PS/FB/DPS/DPX Series 2.4 N to 100 N Mounting Screw M6 P1 Size(mm) Opening width: 0.5

Please check the type/dimensions/specifications of the part FP-50 in the Fine Point Chuck series.