1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wedge Grip

Wedge Grip
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,537.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representative image.

Product Description

[Features]
· Test piece can be attached in a single action.
· Automatically tightens by pulling. (Self-tightening action by wedge effect)

Part Number
KC-100SALE
KC-1001
KC-5000SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAllowable Maximum Load (N) External Dimensions
(mm)
Detailed Type Mass
(g)
Corresponding Model Mounting Screw Size
(mm)

฿ 14,805.00

฿ 10,187.32

IMD TENSION GAUGES 1 Piece(s) 4 Day(s) 500(92) x 60 x 30Standard type330PS/FB/DPS/DPZ Series 10 N and upM6 P1Grip width (B): max 10, chuck thickness (E): 15, chuck depth (F): 22

฿ 13,537.00

IMD TENSION GAUGES 1 Piece(s) 4 Day(s) 1,00046 x (59) x 14.5Standard type95PS/FB/DPS/DPZ Series 10 N and upM6 P1Grip width (B): max 2.0, chuck thickness (E): 9.8, chuck depth (F): 15

฿ 17,102.00

฿ 13,681.60

IMD TENSION GAUGES 1 Piece(s) 4 Day(s) 5,00075 x (94) x 36High-capacity type565PSH/DPSH/DPZH Series 50 N and upM6 P1 / M10 P1.5Grip width (B): max 5, chuck thickness (E): 23.8, chuck depth (F): 26

Loading...

  1. 1