(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Wide range of rotations.
· Microcomputer control optimizes drive of motor.
· Comes with the handheld "Nakanishi Smart Switch."
· Equipped with the new function, FiXpeed.
Product Type | Main Body | Type | Handpiece | Number of load-free rotations(min-¹) | 1,000 to 50,000 |
---|---|---|---|---|---|
Overall Length(mm) | 167.2 | Accessory | Available | Standard collet(mm) | ø3.0 (CHH-3.0) / ø2.35 (CHH-2.35) |
Power Consumption(W) | 140 | Dimensions(mm) | d: ø13.3, D: ø26.8, l1:59.4, l2:107.8 | Accessory | Spanner (7 × 5.1): 1 pc. / Pin spanner (K-233): 1 pc. / L-shaped spanner (9): 1 pc. |
Please check the type/dimensions/specifications of the part ENK50C-HR in the Espert 500 Motor Handpiece series.
How can we improve?
How can we improve?