1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Espert 500 Controller (Part Number)

NNI MICRO GRINDERS

Espert 500 Controller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28,074.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The built-in microcomputer provides optimal control, allowing for smoother, more precise cutting and polishing.
· While working with the foot pedal, the auto cruise function can be set to a constant rotation speed.
· Whichever is pressed first among the switch on the front of the controller, the hand switch and the foot pedal has priority, so the trouble of switching has been eliminated.
· Equipped with FiXpeed, which can preset rotation speeds in advance.
· Carrying handle makes it convenient to carry, giving it superior mobility and making it ideal for machining on-site.
· The electronic circuit is an eco-design that minimizes power consumption, reducing power loss and eliminating the fan for heat dissipation.
· Equipped with a function to display error codes.

Part Number
NE96
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28,074.49

NNI MICRO GRINDERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Main Body Type Control Box Accessory Available
Dimensions(mm) 172 (W) × 230 (D) × 94 (H) Input Voltage(V) 100-240 V AC (50/60 Hz) Accessory Handpiece Holder: 1 pc.; Handpiece Stand: 1 pc.
Mass(g) 2,600

Please check the type/dimensions/specifications of the part NE96 in the Espert 500 Controller series.