1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Intermediate Clamp Joint (Extension Joint) (Part Number)

NNI CUTTER

Intermediate Clamp Joint (Extension Joint)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,518.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 1:1 constant velocity.
· When mounting a grinder, etc. to other equipment, this joint connects the attachment and the motor and clamps (fixes) the whole thing.
· Convenient joint that allows you to fix a grinder in place and use it as a drilling or cutting machine, etc.
· Also ideal for use as an extender to make the body longer.

 
Part Number
CN-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,518.28

NNI CUTTER 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Product Type Main Body Outer Diameter(mm) ø18.9 Accessory Available
Dimensions(mm) 50.1 (Excluding the projection) Maximum rotational speed(min-1) 35,000 or less Reduction ratio 1:1 constant velocity
Accessory Pin spanner (K-233): 1 pc. Mass(g) 83

Please check the type/dimensions/specifications of the part CN-01 in the Intermediate Clamp Joint (Extension Joint) series.