1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

155

MEASURING TOOL

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 328.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

B79

Part Number
JN15-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 328.00

MEASURING TOOL 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Diameter(mm) 90 Beam Total Length(mm) 204 AXB(mm) 90X204
Scale Ruler(mm) 100

Please check the type/dimensions/specifications of the part JN15-90 in the 155 series.