1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vernier Caliper, Digital Gauge

AFM1 GAUGE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Quickly measures small and round objects.
· With flat measurement terminals so that small objects can be placed on a tabletop and measured.
· Takes measurements at a constant pressure, meaning it can be used by anyone with the same results.

Part Number
MRG-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

AFM1 GAUGE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Special Calipers Special Caliper Shape Other Display Method Digital
Maximum Measurement Length (Range Selection)(mm) ~100 With/Without Depth Bar NA Measurement range(mm) 0.01 to 25
Measurement tolerance(mm) ±0.02 Dimensions(mm) 35 × 138 × 21 Mass(g) 150
Accessories Test button battery, dedicated case Maximum response speed 1,500 mm/second Power supply CR2032 button battery × 1