(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ratchet Screwdriver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 52391

  • Standards for Tip Shape
    Other
  • Single Item / Set Classification
    Single Item
  • Size
    Handle length: 115 mm; head length: 96 mm
  • Specifications
    Angle change can be done in three directions: straight (180°), pistol shape (45°) and T shape (90°). Can switch between clockwise rotation, fixed and counterclockwise rotation.
  • JAN Code
    4712818989694
Part Number
52391
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 861.40

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Other
  • Single Item / Set Classification
    Single Item
  • Size
    Handle length: 115 mm; head length: 96 mm
  • Specifications
    Angle change can be done in three directions: straight (180°), pistol shape (45°) and T shape (90°). Can switch between clockwise rotation, fixed and counterclockwise rotation.
  • JAN Code
    4712818989694

Specifications of 52391

  • Standards for Tip Shape
    Other
  • Single Item / Set Classification
    Single Item
  • Size
    Handle length: 115 mm; head length: 96 mm
  • Specifications
    Angle change can be done in three directions: straight (180°), pistol shape (45°) and T shape (90°). Can switch between clockwise rotation, fixed and counterclockwise rotation.
  • JAN Code
    4712818989694
Part Number
52391
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 861.40

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1