1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lens Cleaning Tissue Dusper Σ Big Box【7,500 Pieces Per Package】

Lens Cleaning Tissue

Lens Cleaning Tissue Dusper Σ Big Box
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A cleaning tissue made of single rayon thread material.
·Suitable for cleaning optical lenses in combination with cleaner liquid.
·Since the surface is soft due to crepe processing, dirt can be removed without damaging the lens surface.
·Continuous take-out type that is easy to use.
·Pop-up type for easy removal
[Product Specifications]
·Quantity: 150 sheets, 50 boxes
·Size: 100 × 220 mm
·JAN Code: 4970512541307

Part Number
3-150-449
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 999,999,999.00

Lens Cleaning Tissue 1 Pack(s)

7,500 Pieces Per Package

Quote

Loading...

  1. 1