(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·High power motor 750 W
·Drilling faster than before by 30%
·Lightweight and compact model
·Pot-type gear housing with increased durability
・ Electronic continuously variable speed
・ Forward/reverse rotation mechanism
·Easy-to-use offset side handle
Product Model | Electric Oscillating Drills | Number of Turns(min⁻¹ (times/min)) | 0 to 3,250 | Power(V) | 100 (50-60 Hz) |
---|---|---|---|---|---|
Power Consumption(W) | 750 | Cord Length(m) | 2.5 | Drilling Capacity: Concrete(mmφ) | 16 |
Mass(g) | 1,800 | Accessories | Includes Carrying Case (Plastic) | Number of Blows(times/min) | 0 to 48,500 |
Size(mm) | H192 x W268 | Chuck Grasp Range(mmφ) | 1.5 to 13 | Oscillation 3-Axis Composite Value Vibration Drill(m/s2) | 13.1 |
Oscillation 3-Axis Composite Value Metal Work Drill(m/s2) | 7.3 | Oscillation 3-axis Composite Value Screw Tightening(m/s2) | <2.5 | Electronic Continuously Variable Speed | ○ |
Forward Rotation / Reverse Rotation Mechanism | ○ |
Please check the type/dimensions/specifications of the part GSB16REN3 in the Impact Drill, GSB16REN3 series.
How can we improve?
How can we improve?