1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Arm, L-803

Flexible Arm, L-803
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,004.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flexible arm that is convenient for fixing cameras and light fixtures.
[Features]
・ 6-joint specifications that can handle complex angles
・ 2 joints with a large diameter suitable for mounting lighting, etc., are arranged
・ It comes with a clamp to fix the arm body to the desk

Product features and specifications

Basic specifications and features of the product

External appearance of the product (Camera screw)

External appearance of the product (Camera screw)

  • Arm effective length: 380 mm
  • Clamp maximum opening width: 55 mm
  • Camera screw: 1/4" × 20 threads (JIS B7103)
  • Weight: 640 g

Drawing

Drawing

Usage method and usage examples

Usage examples

Usage examples

Usage examples

Part Number
L-803
L-803-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipName Effective Arm Length
(mm)
Maximum Clamp Opening Width
(mm)
Camera Screw Size JAN Code Accessory Weight
(g)
Supplementary explanation Applicable Model RoHs

฿ 5,130.29

HZN MICRO SCOPE 1 Piece(s) 19 Day(s) -380551/4" x 20 Threads (JIS B7103)4962772078235Clamp to fix arm main body to desk6406-joint specification capable of supporting complicated angles. Joints with large diameter suitable for mounting of lighting, etc. are provided at 2 places.-Supported

฿ 1,004.59

LOW PRICE TWEEZERS 1 Piece(s) 5 Day(s) Clamp---4962772475744---L-803-

Loading...

  1. 1