1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Camera with Monitor

HZN MICRO SCOPE

Camera with Monitor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 55,939.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Integrated full HD monitor and camera. All-in-one camera with no computer required

 
Part Number
L-860
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 55,939.63

HZN MICRO SCOPE 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Mount C-Mount Image Pickup Element 1/3" CMOS Image Sensor Effective Pixels 1,920 x 1,080 (2 Megapixels)
Frame Rate(fps) Maximum 30 / Maximum 30 (10 when Using 5 Megapixels Only) Number of Stored Pixels (Maximum) Still Image 1,920 x 1,080 (2 Megapixels), Video 1,920 x 1,080 (2 Megapixels) JAN Code 4962772078600
Accessory Includes Wireless Mouse, SDHC Memory Card (4 GB), AC Adapter Weight(g) 610 Power Consumption 7.8 W
Dimensions External Dimensions: 282 (W) x 202 (H) x 62 (D) mm (Not Including Protrusions) RoHs Supported Recording Media SD/SDHC Memory Card (Maximum 32 GB)
Monitor(Type) Glare (Gloss) LCD IPS System, Size 11.6" Wide, Resolution 1,920 x 1,080 (2 Megapixels) Recording File Format Still Image: JPG/Video: AVI

Please check the type/dimensions/specifications of the part L-860 in the Camera with Monitor series.