1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Microscope L-KIT505 to L-KIT507

Microscope L-KIT505 to L-KIT507
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 38,705.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Optimal for large objects

 
Part Number
L-KIT505SALE
L-KIT506SALE
L-KIT507SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Lighting Operating Distance
(mm)
RoHs

฿ 38,705.61

฿ 30,693.55

HZN MICRO SCOPE 1 Piece(s) 20 Day(s) 4962772125052None105Supported

฿ 47,993.84

฿ 37,483.19

HZN MICRO SCOPE 1 Piece(s) 20 Day(s) 4962772125069L-711 (With Optional Part L-711-1 Diffusion Filter)90-

฿ 49,844.23

฿ 38,489.71

HZN MICRO SCOPE 1 Piece(s) 20 Day(s) 4962772125076L-701105-

Loading...

  1. 1

Basic Information

Magnification(X) 8.7 to 250 (Magnification with 24" Wide Monitor and Resolution Set at 1,920 x 1,080) Field of View(mm) 20 x 15 to 2.7 x 2.1 Image Pickup Element 1/2.5" CMOS Image Sensor
Effective Pixels Still Image 2,592 x 1,944 (5 Megapixels), Video 1,280 x 960 (1.2 Megapixels) / 1,920 x 1,080 (2 Megapixels) Frame Rate(fps) Maximum 30 (10 when Using 5 Megapixels Only) Accessory With Conductive Color Mat
Supplementary explanation For PC Dimensions Base Size: 350 (W) x 450 (D) mm Set Content L-835, L-815, L-509, L-523, L-525
Output Connector USB 2.0 Operation Environment Windows 10 / 8 / 7 / XP (Magnification with 24" Wide Monitor and Resolution Set at 1,920 x 1,080)