1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS Series Various Mechanical Counters

RS Series Various Mechanical Counters
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 889.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Adds 1 count for each 40 to 45° actuation of the drive shaft lever
· Counting speed of 200 to 500 counts per minute

Part Number
RS-4-1
RS-5-1
RS-204-5-2
RS-303-5-1
RSL-204-5-3
RSL-204-5-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCounting Scope Trusco Code Specific type Mass
(g)

฿ 1,093.03

MEASURING TOOLS 10 Piece(s) 31 Day(s) 4 digits838-3827Right shaft / clockwise50

฿ 1,177.46

MEASURING TOOLS 10 Piece(s) 31 Day(s) 5 digits838-3828Right shaft / clockwise50

฿ 889.80

MEASURING TOOLS 10 Piece(s) 31 Day(s) 5 digits838-3825Right shaft / counterclockwise60

฿ 2,806.79

LIN MEASURING TOOLS 10 Piece(s) 31 Day(s) 5 digits838-3826Right shaft / clockwise120

฿ 1,093.03

MEASURING TOOLS 10 Piece(s) 31 Day(s) 5 digits838-3831Left shaft / counterclockwise60

฿ 1,093.03

MEASURING TOOLS 10 Piece(s) 31 Day(s) 5 digits838-3832Left shaft / clockwise60

Loading...

  1. 1

Basic Information

Product Type Counter Reset method Knob Type Specifications Ratchet type