1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MCF Series Compact Electromagnetic Counter (Economy Type)

MCF Series Compact Electromagnetic Counter (Economy Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,404.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The product image is a representative image of the actual product.

[Features]
· Lightweight, low priced economy counter with a simple construction made up of a greatly reduced number of parts compared to conventional products.
[Applications]
· Use for counting management in general industry applications, including machine tools, textile machinery, printing machinery, package machinery and food processing machinery, as well as in office equipment, vending machines, various lease equipment, etc.

Part Number
MCF-4X-AC100V
MCF-4X-DC24V
MCF-6X-AC100V
MCF-6X-AC200V
MCF-6X-DC24V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCounting Scope Power Supply Trusco Code Mass
(g)

฿ 1,404.64

LIN MEASURING TOOLS 10 Piece(s) 31 Day(s) 4 digits100 V AC828-9744100

฿ 1,466.00

LIN MEASURING TOOLS 1 Piece(s) 10 Day(s) 4 digits24 V DC828-9746100

฿ 1,948.75

MEASURING TOOLS 1 Piece(s) 10 Day(s) 6 digits100 V AC828-9747120

฿ 2,032.04

LIN MEASURING TOOLS 1 Piece(s) 12 Day(s) 6 digits200 V AC828-9748120

฿ 2,267.00

MEASURING TOOLS 1 Piece(s) 12 Day(s) 6 digits24 V DC828-9749120

Loading...

  1. 1

Basic Information

Product Type Counter Reset method One-Touch Button Type Specific type Panel-mount clip spring type
Specifications External appearance / color: plastic cover, gray