1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Preset Counter E60 Series (Part Number)

Preset Counter E60 Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,307.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The product image is a representative image of the actual product.

[Features]
· Panel size 60 × 60‑mm preset counter
· Simple operation (1 key per digit)
· Blue LCD with backlight
· Pre-scale function
· Write function
· Input prevention function / key protect function

Part Number
E60-101
E60-201SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTrusco Code Preset

฿ 12,307.82

LIN MEASURING TOOLS 1 Piece(s) 31 Day(s) 10838-36981 tier

฿ 14,334.00

฿ 11,467.20

LIN MEASURING TOOLS 1 Piece(s) 15 Day(s) 10838-36992 tiers

Loading...

  1. 1

Basic Information

Product Type Counter Reset method One-Touch Button Type Counting Scope -99,999 to 999,999
Power Supply 100 to 240 V AC Vertical(mm) Panel (60) Horizontal(mm) Panel (60)
Features Display: LCD with backlight, Text color: white Specifications With memory Mass(g) Approx. 200