(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pen-Style Profi-Key 001108

Pen-Style Profi-Key 001108

You can add up to 6 items to the comparison list.

Loading...

Specifications of 001108

  • Material
    Zinc Diecast
  • Size(mm)
    145
  • Mass(g)
    142
  • Keyhole size(mm)
    Square: 5 mm, 8 mm; triangular: 9 mm; square (4-level): 6/7/8/9 mm
  • Keyhole shape(mm)
    Square, triangular, square (4-level)
  • Trusco code
    752-1031
  • Accessories
    #2 cross-head bit, 1/4" hex bit holder (with magnet)
Part Number
001108
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,153.69

KUN HANDTOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Material
    Zinc Diecast
  • Size(mm)
    145
  • Mass(g)
    142
  • Keyhole size(mm)
    Square: 5 mm, 8 mm; triangular: 9 mm; square (4-level): 6/7/8/9 mm
  • Keyhole shape(mm)
    Square, triangular, square (4-level)
  • Trusco code
    752-1031
  • Accessories
    #2 cross-head bit, 1/4" hex bit holder (with magnet)

Product Description

· For standard shut-off systems.
· Easy-to-carry, pen-style control cabinet key with a useful fastening clip. Fixed clip attached for added safety when storing.
· A #2 cross-head bit is included and a second bit can be stored.
· Main body and clip are made of plastic and the key is made from zinc diecast.
· For sanitation work.
· For the handles, etc., of doors or windows on air conditioning, sanitation, or building facilities, as well as for the installation of boilers.

Specifications of 001108

  • Material
    Zinc Diecast
  • Size(mm)
    145
  • Mass(g)
    142
  • Keyhole size(mm)
    Square: 5 mm, 8 mm; triangular: 9 mm; square (4-level): 6/7/8/9 mm
  • Keyhole shape(mm)
    Square, triangular, square (4-level)
  • Trusco code
    752-1031
  • Accessories
    #2 cross-head bit, 1/4" hex bit holder (with magnet)
Part Number
001108
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,153.69

KUN HANDTOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1