(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Control Cabinet Key 001103

Lock And Key, Control Cabinet Key 001103

You can add up to 6 items to the comparison list.

Loading...

Specifications of 001103

  • Material
    Zinc Diecast
  • Size(mm)
    76
  • Mass(g)
    88
  • Keyhole size(mm)
    Square: 5, 6, 8 mm; triangular: 9 mm; key type: 3-5 mm
  • Keyhole shape(mm)
    Square, triangular, key type
  • Trusco code
    752-1006
  • Accessories
    #2 cross-head bit / straight-slot bit 1 × 7 mm, 1/4" hex bit adapter
Part Number
001103
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,111.00

KUN HANDTOOL 1 Piece(s) 19 Day(s)

Basic Specifications

  • Material
    Zinc Diecast
  • Size(mm)
    76
  • Mass(g)
    88
  • Keyhole size(mm)
    Square: 5, 6, 8 mm; triangular: 9 mm; key type: 3-5 mm
  • Keyhole shape(mm)
    Square, triangular, key type
  • Trusco code
    752-1006
  • Accessories
    #2 cross-head bit / straight-slot bit 1 × 7 mm, 1/4" hex bit adapter

Product Description

· For standard cabinets and shutdown systems.
· Long type with an overall length of 76 mm.
· Made of zinc diecast.
· When gas, water, and electricity supply shut-off are carried out from a control box.
· For controlling the main switches of air conditioners and ventilation systems used at construction sites for office buildings, etc.

Specifications of 001103

  • Material
    Zinc Diecast
  • Size(mm)
    76
  • Mass(g)
    88
  • Keyhole size(mm)
    Square: 5, 6, 8 mm; triangular: 9 mm; key type: 3-5 mm
  • Keyhole shape(mm)
    Square, triangular, key type
  • Trusco code
    752-1006
  • Accessories
    #2 cross-head bit / straight-slot bit 1 × 7 mm, 1/4" hex bit adapter
Part Number
001103
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,111.00

KUN HANDTOOL 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1