1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini 8 Angle Unit (Part Number)

LUT GRINDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 39,711.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for polishing flat and curved surfaces by using materials such as felt or sandpaper on the rubber pad.
· Can also be used with a grinding stone with shaft, diamond grindstone, etc.

Part Number
LEM-30JGLA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 39,711.15

LUT GRINDER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Body Type Rotational Type No-load Rotation Speed(min-¹) 250 to 7,400
Total Length(mm) 213.8 (main body) Major Diameter(mm) 31.6 Accessories Included
Input Voltage(VDC) 1 to 30 No-load Current(A) 0.35 Maximum Current Load(A) 4
Maximum Torque(N·cm) 30 Diameter of Grip(mm) 31.6 Weight(g) 485
Accessories Applicable Collet Chuck P Series ø2.34, ø3.0 included as standard