1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MG40 (for CC-Link, Ethernet)

MNS DIGITAL GAUGE

MG40 (for CC-Link, Ethernet)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 105,087.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Compatible with Ethernet or CC-Link, measurement data can be transferred to a PC or PLC

 
Part Number
MG41-NC SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 105,087.00

฿ 78,815.25

MNS DIGITAL GAUGE 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Counter Operating Temperature Range(°C) 0 to 50 Storage Temperature Range(°C) -20 to 60 / -10 to 60
Power Consumption(W) 4 Power Supply Voltage 12 to 24 VDC (11 to 26.4 V) / 12 VDC / Rating: 0.75 A / up to 1 A / 100 VAC to 240 VAC ±10% (when using optional AC adapter PSC-21) Mass(g) 300

Please check the type/dimensions/specifications of the part MG41-NC in the MG40 (for CC-Link, Ethernet) series.