1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MG50 Series (CC-Link)

MNS SCALES

MG50 Series (CC-Link)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,172.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A network interface unit is now available in the Tough Sensor product lineup.
[Features]
In addition to the series of pass/fail judgment functions, measurement data can now be collected.
· Measurement data transferred through the fieldbus can be used for various calculations and control on the PLC.
· Total number of axes to be connected to gauge per unit: Up to 16 axes

Part Number
MG50-CL SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,172.00

฿ 11,337.60

MNS SCALES 1 Piece(s) 25 Day(s)

Loading...

  1. 1

Basic Information

Product Type Counter Mounting Method DIN 35 mm Rail Mounting Cable Length(m) 30
Power Consumption(W) 2.4 or less 100 mA or less (24 VDC) Power Supply Voltage 24 VDC (20.4 to 26.4 V) / 12 VDC / Rating: 0.75 A / up to 1 A / 100 VAC to 240 VAC ±10% (when using optional AC adapter PSC-21) Communication Protocol CC-Link
Transmission Speed(Mbps) 10 Node Address Setting Method Decimal Rotary Switch Node Address Range Up to 64
Maximum Number of Counter Modules Connected 16

Please check the type/dimensions/specifications of the part MG50-CL in the MG50 Series (CC-Link) series.