1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DK812S (High Resolution Type)

MNS DIGITAL GAUGE

DK812S (High Resolution Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 59,283.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
It is a slim and compact digital gauge with a maximum resolution of 0.1 µm and by adopting a highly durable mechanical structure it has achieved over 270 million sliding times in wear resistance tests.

Part Number
DK812SAVR SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 59,283.00

฿ 47,426.40

MNS DIGITAL GAUGE 1 Piece(s) 25 Day(s)

Loading...

  1. 1

Basic Information

Product Type Probe Measuring Range 12 Maximum Resolution(μm) 0.1
Accuracy(μm) 1 (at 20°C) Measuring Force (At 20°C) Upper Orientation: 0.4 ±0.3 N 0.6 ±0.5 N (Pneumatic Extrusion Type) / Horizontal Orientation: 0.5 ±0.3 N 0.7 ±0.5 N (Pneumatic Extrusion Type) / Lower Orientation: 0.6 ±0.3 N 0.8 ±0.5 N (Pneumatic Extrusion Type) (Air Pressure: 0.055 MPa) Cable Length(m) 2.4
Origin Position Spindle Movement 1 mm Position / Spindle Movement 5 mm Position Spindle Drive System Spring Extrusion / Pneumatic Extrusion (DK812SAVR/SBVR/SAVR5/SBVR5) / Vacuum Drawing (DK812SALR/SAFLR/SBLR/SBFLR/SALR5/SAFLR5/SBLR5/SBFLR5) Protection Grade Straight Type: IP67 / Right Angle Type: IP64 (IP67) / Scale: IP65 Equivalent, Interface Unit: IP30 Equivalent
Operating Temperature Range(°C) 0 to 50 Storage Temperature Range(°C) -20 to 60 Probe With Carbide Alloy Mounting Spherical Surface / Mounting Screw M2.5
Accessory Instruction Manual / +P M4 x 5 Screws x 2 / Instruction Manual / +P M4 x 5 Screws x 2 / Tightening Nut, Clamp Wrench, Wave Washer, Mounting Pin x 1 Each (DK8**S*F** Only) / Hose Elbow x 1 (DK8**S*L**Only) / Wrench x 1 Power Consumption(W) 1 Maximum Response Speed(m/min) 80
Structure Air Extrusion Stem Shape φ8 Straight Power Supply Voltage 5 VDC±5% / 12 VDC / Rating: 0.75 A / up to 1 A / 100 VAC to 240 VAC ±10% (when using optional AC adapter PSC-21)
Mass(g) Approx. 30

Please check the type/dimensions/specifications of the part DK812SAVR in the DK812S (High Resolution Type) series.