1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LT10A Series (for DT12/32)

MNS DIGITAL GAUGE

LT10A Series (for DT12/32)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,367.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·Equipped with functions necessary for measurement such as PP measurement and tolerance judgment.

Part Number
LT10A-105 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,367.00

฿ 15,493.60

MNS DIGITAL GAUGE 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Product Type Counter Operating Temperature Range(°C) 0 to 40 Storage Temperature Range(°C) -10 to 50 / -20 to 60
Number of Input Axes 1-axis/DT12/32 Series gage can be connected Input Resolution 5/10 μm (parameter setting for each axis) Number of Display Axes 1-axis
Power Consumption(W) 1.8 Mass(g) Approx. 200 Display Resolution The same resolution as the input resolution for each axis

Please check the type/dimensions/specifications of the part LT10A-105 in the LT10A Series (for DT12/32) series.