1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LY71

DIGITAL GAUGE

LY71
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 40,959.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·High-performance measurement display that can connect up to 2 axes
·Equipped with general-purpose input/output terminals with selectable functions
·Add an expansion board to enable BCD output and comparator output

Part Number
LY71
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 40,959.33

DIGITAL GAUGE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Type Counter Operating Temperature Range(°C) 0 to 40 Storage Temperature Range(°C) -20 to 60
Number of Input Axes 1-axis or 2-axis (depends on parameter setting) Input Resolution Linear Standard: 0.1/0.5/1/5/10 μm,(Linear Expansion: 0.05/2/20/25/50/100 μm) /Angle: 1 s/10 s/1 min/10 min, (Angular Expansion: 1 degree) Number of Display Axes 3-axis (A axis, B axis, C axis) / When using LZ71-KR: Only for 1-axis (A axis display) / B axis, C axis display is fixed to comparator value display
Display Data Each Axis' Current Value, Maximum Value, Minimum Value, P-P Value (= Maximum Value - Minimum Value) Or 2-axis Addition/Subtraction Current Value, Maximum Value, Minimum Value, P-P Value (= Maximum Value - Minimum Value) / Axis to be displayed is set by parameter, Data to be displayed (current value, maximum value...) can be switched by key operation / (addition/subtraction cannot be displayed when using two LZ71-B) Mass(g) Approx. 1,500 Display Resolution Measuring unit input resolution or higher. It is also possible to paste the DIGIRULER on an arc and display a simple angle (however, the resolution that can be displayed is limited based on the size of the radius)

Please check the type/dimensions/specifications of the part LY71 in the LY71 series.