1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Measuring Unit DT512 (Drip-proof Type)

MNS DIGITAL GAUGE

Measuring Unit DT512 (Drip-proof Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,688.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Resolution: 1 μm
· Stem: φ8
· Stroke: 12 mm

 
Part Number
DT512P SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 16,688.00

฿ 13,350.40

MNS DIGITAL GAUGE 1 Piece(s) 22 Day(s) 10

Loading...

  1. 1

Basic Information

Product Type Linear Scale (Measuring Unit) Measuring Range 12 Maximum Resolution(μm) 1
Accuracy(μm) 6 (at 20°C) Measuring Force (At 20°C) Omnidirectional: 1.7 N or less Cable Length(m) 2
Origin Position None / Spindle Movement 5 mm Position Spindle Drive System Spring Extrusion Number of Sliding Actions(10,000 times) 500
Protection Grade Equivalent to IP64 / Scale: IP65 Equivalent, Interface Unit: IP30 Equivalent Operating Temperature Range(°C) 0 to 50 Storage Temperature Range(°C) -20 to 60 / -10 to 60
Probe With Steel Spherical Surface / Mounting Screw M2.5 Accessory instruction Manual / Instruction Manual / +P M4 x 5 Screws x 2 Maximum Response Speed(m/min) Depends on the unit to be connected
Mass(g) Approx. 80

Please check the type/dimensions/specifications of the part DT512P in the Measuring Unit DT512 (Drip-proof Type) series.